SMP Male Full Detent Hermetically Sealed Connector Solder Attachment Pin Terminal, Full Shroud Full Body, Up To 8 GHz
Product ID:
PE44779
Pricing
Quantity | Price |
1-24 | $30.99 |
25-49 | $29.44 |
50-99 | $27.89 |
100-249 | $26.65 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 1,012
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SMP |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Solder |
Mount Method | None |
Minimum Frequency | DC |
Maximum Frequency | 8 GHz |
Interface Type 1 | Pin |
Description
SMP Male Full Detent Hermetically Sealed Connector Solder Attachment Pin Terminal, Full Shroud Full Body, Up To 8 GHz
PE44779 SMP male hermetically sealed terminal full detent connector has an interface type of pin and a 50 Ohm impedance. Pasternack SMP male connector uses shield/contact solder as an attachment method. Our male SMP terminal connector provides a minimum frequency of DC and a maximum frequency of 8 GHz.
The Pasternack SMP male hermetically sealed terminal full detent connector has a glass dielectric type and a VSWR of 1.1. The Pasternack SMP terminal connector has a kovar body with gold plating. Our PE44779 SMP connector uses kovar contact. This SMP male hermetically sealed terminal full detent RF connector is RoHS and REACH compliant.
This Pasternack male SMP connector will ship the same day as purchased. Our SMP male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SMP connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.