SSMB Plug Right Angle Connector Crimp/Solder Attachment for RG178, RG196
Product ID:
PE45195
Pricing
Quantity | Price |
1-24 | $29.39 |
25-49 | $27.92 |
50-99 | $26.45 |
100-249 | $25.28 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 205
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | SSMB |
Connector Gender | Plug |
Impedance | 50 Ohm |
Body Style | Right Angle |
Attachment Method | Crimp/Solder |
Mount Method | None |
Interface Type 1 | RG178 |
Interface Type 2 | RG196 |
Description
SSMB Plug Right Angle Connector Crimp/Solder Attachment for RG178, RG196
PE45195 SSMB plug right angle coaxial connector has an interface type of RG178, RG196 and a 50 Ohm impedance. Pasternack SSMB plug connector uses shield/contact crimp/solder as an attachment method.
The Pasternack right angle SSMB plug coaxial connector has a PTFE dielectric type. The Pasternack SSMB coaxial connector has a brass body with gold plating. Our PE45195 SSMBright angle connector uses beryllium copper contact. This SSMB plug right angle coaxial RF connector is REACH compliant.
This Pasternack right angle plug SSMB connector will ship the same day as purchased. Our SSMB right angle plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom SSMB connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.