Call Toll Free 1-866-727-8376
Items in cart: (0) Cart Total: 0.00 USD

Test & Measurement Industry

Pasternack offers the broadest line of RF and Microwave Coaxial Components and Cable Assemblies that assist your Test & Measurement applications. From Calibration Kits and VNA Cables that are used with your analyzer and scopes, to Benchtop Attenuators, Limiters and Detectors that can help validate your prototype design, Pasternack has the products in-stock for same-day shipment.

Your VNA provides you with the most accurate measurements only if calibrated against known standards. Pasternack VNA Calibration Kits and Tools incorporate accurate, stable, and precise calibration standards designed for a broad range of vector network analyzers models, including Agilent and Anritsu!

PE310 VNA Test Cable Set

Pasternack Microwave test cables are designed for a broad range of VNA models with 3.5mm NMD connector ports, including Agilent and Anritsu equipment! These highly flexible test cables have excellent electrical characteristics with outstanding phase and amplitude stability.

The unique interchangeable connector head can be configured for DUT applications that require Precision 7mm (PC-7), N, 3.5mm, SMA or 2.92mm connectors. Two Test cables per set, packaged in a durable, protective wood box.

PE5500-KIT 3.5mm Standard VNA Calibration Kit

With this kit you can make error-corrected measurements of devices supplied with either 3.5mm or SMA connectors from DC to 26.5 GHz. This kit contains both Male (Plug) and Female (Jack) connector interfaces to perform full Two-Port error corrections. This yields the most complete calibration because it accounts for the three major sources of systematic error addressed by one-port calibration at both ports of a two-port DUT. The short, open, load, and thru standards make up the calibration kit. The most common thru used is the test ports connected directly together.

PE5501-KIT N-Type Standard VNA Calibration Kit

With this kit you can make error-corrected measurements of devices supplied with N-Type connectors from DC to 18 GHz. This kit contains both Male (Plug) and Female (Jack) connector interfaces to perform full Two-Port error corrections. This yields the most complete calibration because it accounts for the three major sources of systematic error addressed by one-port calibration at both ports of a two-port DUT. The short, open, load, and thru standards make up the calibration kit. The most common thru used is the test ports connected directly together.

3-PORT CALIBRATION TOOLS

With Pasternack’s 3-Port Calibration Tools you can make error-corrected measurements of devices supplied with 3.5mm, N-Type, or 7/16 DIN connectors. Also called "Bones", these tools are very effective when needing to make field calibrations as they are lightweight and portable. These tools are ideal to use with Anritsu SiteMaster™ analyzers and other equivalent devices. Each tool has either Male (Plug) or Female (Jack) connector interfaces to perform Short, Open, and Load measurements on the antenna system or device you are evaluating.

PRECISION TEST CABLES

18 GHz TEST CABLES

Pasternack’s line of 18GHz Precision Test Cables offer Wideband coverage from DC - 18 GHz @ 50 Ohms RoHS Compliant. They offer great flexibility for easy connection and bend radius, in a Triple-Shielded Cable. Extra-rugged construction with Molded Strain Relief and Passivated Stainless Steel connectors provide greater durability and longer life. Custom Lengths are available and can ship within 3 days after ordering.

26.5 GHz ARMORED TEST CABLES

The PE315 & PE317 Series 26.5 GHz Test Cables are highly suitable for severe test environments where rugged construction is necessary, or in any location where higher phase stability must be assured. Their low-loss PTFE and solid center conductor ensure low insertion loss and outstanding phase & amplitude stability. Durable Passivated Stainless Steel connectors ensure secure matings over and over again, while external armoring removes excessive bending radius. Temperature performance from -55°C to +165°C makes these test cables perfect for environmental test systems.

40 GHz ARMORED TEST CABLES

The PE319 & PE321 Series 40 GHz Test Cables are suitable for severe test environments where rugged construction is a must, or wherever the highest phase stability must be assured. Their low-loss PTFE and solid center conductor ensure low insertion loss and outstanding phase & amplitude stability. Durable Passivated Stainless Steel connectors ensure secure matings over and over again, while external armoring removes excessive bending radius. Temperature performance from -55°C to +165°C makes these test cables perfect for environmental test systems.

ATTTENUATORS

Pasternack provides the widest range of Attenuators of any supplier in the industry. Our Variable Attenuators provide the convenience and ability to set or modify attenuation levels as needed for your application.

Click on the following links to see to select the product you need Attenuator category.