UHF Male Connector Crimp/Non-Solder Contact Attachment for LMR-400, PE-C400, PE-B400, PE-B405
Product ID:
EZ-400-UM
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Polarity | Standard |
Connector Series | UHF |
Connector Gender | Male |
Impedance | 50 Ohm |
Body Style | Straight |
Attachment Method | Crimp/Non-Solder Contact |
Mount Method | None |
Interface Type 1 | LMR-400 |
Interface Type 2 | PE-C400 |
Interface Type 3 | PE-B400 |
Interface Type 4 | PE-B405 |
Description
UHF Male Connector Crimp/Non-Solder Contact Attachment for LMR-400, PE-C400, PE-B400, PE-B405
EZ-400-UM UHF male coaxial connector has an interface type of LMR-400, PE-C400, PE-B400, PE-B405 and a 50 Ohm impedance. Pasternack UHF male connector uses shield/contact crimp/non-solder contact as an attachment method.
The Pasternack UHF male coaxial connector has a teflon dielectric type. The Pasternack UHF coaxial connector has a brass body with nickel plating. Our EZ-400-UM UHF connector uses beryllium copper contact. This UHF male coaxial RF connector is RoHS and REACH compliant.
This Pasternack male UHF connector will ship the same day as purchased. Our UHF male connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom UHF connector cable assemblies that will ship the same day as well.
*LMR™ is a Trademark of Times Microwave
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.