Fixed Antenna Operates From 5.47 GHz to 5.725 GHz With a Nominal 8 dBi Gain N Female Input Connector

Product ID: PE51035
Product discontinued.
Search for alternative Antennas or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Antenna TypeFixed
PolarizationVertical
Minimum Frequency5.47 GHz
Maximum Frequency5.725 GHz
Connector SeriesN
Connector GenderFemale
Impedance50 Ohm
Nominal Gain8 dB
Maximum Input VSWR1.5:1

Description

Fixed Antenna Operates From 5.47 GHz to 5.725 GHz With a Nominal 8 dBi Gain N Female Input Connector

Fixed vertical omnidirectional antenna PE51035 from Pasternack is part of our extensive in-stock omnidirectional radio antenna selection. This vertical omni-directional antenna has a frequency range of 5.47 GHz to 5.725 GHz and a 8 nominal dBi gain. Our omni vertical antenna uses N input and is rated for 100 Watts input.

PE51035 omni-directional vertical radio antenna is one of over 40,000 RF, microwave and millimeter wave components supplied from Pasternack. Our fixed omni directional vertical aerial can be bought and shipped worldwide the same-day as with our other in-stock RF parts.