McAfee Secure sites help keep you safe from identity theft, credit card fraud, spyware, spam, viruses and online scams Sign In You have (0 Items) in your cart
Cart Total : 0.00 USD

Call Toll Free 1-866-727-8376

Wireless Industry

Pasternack offers a full range of Wireless Support products for use in Wireless, WiFi, and GSM applications, from Antennas and Antenna Mounts, to Low Noise Amplifiers, Coaxial Connectors and Cable Assemblies.

BASE STATION, CELL, AND GSM ANTENNAS

Our Antennas for Base Station and LMR applications also come ready-to-install for both indoor and outdoor environments, and even for extreme weather situations. Of these antennas, three come equipped with coaxial cable that can be terminated with your choice of connector for a customized solution that can be shipped the same day you place your order!

Click to see our full range of Base Station and LMR Antennas.

WIRELESS DATA JUMPER CONNECTORS AND ASSEMBLIES

Pasternack’s new line of low PIM (Passive Intermodulation Distortion) Connectors is designed for applications needing low intermodulation distortion. These lightweight, low-loss 50 Ohm connectors are now widely used in Wireless, WiFi, and GSM base station applications. The cables are fully interchangeable with standard jumpers, and are equivalent to TMS© LMR© type 195, 200, 240, 400, and 600 cables, as well as 1/2" Helical cables.

Pasternack’s 50 Ohm Type N line of low PIM (Passive Intermodulation Distortion) connectors is fully interchangeable with Type N connectors designed to the MIL-C39012 specification. The connector body is brass with White Bronze plating for greater durability and corrosion-resistance, and the contacts are gold-plated with no nickel undercoat.

Click on the following links to see the standard lengths available in stock, or generate a custom-length cable assembly and see immediate pricing. Standard lengths will ship same-day, while custom lengths will ship within three days after receiving an order.

Pasternack’s 50 Ohm 7/16 DIN line of low PIM (Passive Intermodulation Distortion) connectors is fully interchangeable with all 7/16 DIN connectors designed to IEC 169-4, CECC 22-190, DIN 47223 and VG 95250 specifications. The connector body is Brass with White Bronze plating for greater durability and corrosion-resistance, and the contacts are Silver-plated with no Nickel undercoat.

Click on the following links to see the standard lengths available in stock, or generate a custom-length cable assembly and see immediate pricing. Standard lengths will ship same-day, while custom lengths will ship within three days after receiving an order.

3-PORT CALIBRATION TOOLS

With Pasternack’s 3-Port Calibration Tools you can make error-corrected measurements of devices supplied with 3.5mm, N-Type, or 7/16 DIN connectors. Also called “Bones”, these tools are very effective when needing to make field calibrations as they are lightweight and portable. These tools are ideal to use with Anritsu SiteMaster™ analyzers and other equivalent devices. Each tool has either Male (Plug) or Female (Jack) connector interfaces to perform Short, Open, and Load measurements on the antenna system or device you are evaluating.

MOBILE ANTENNAS

Pasternack also offers wideband antenna solutions operate across multiple frequencies, which helps alleviate the interoperability problems that can occur during crisis and emergency situations.

Our vehicular Mobile Antennas are compatible with 1-1/8"-18 thread mounts, including the industry standard 3/4 inch hole mounts, so installation or replacement of existing antennas on public safety and emergency response vehicles is both easy and cost-effective.

Click to see our full range of Mobile Antennas for LMR Applications.

MOBILE ANTENNA MOUNTS

To complete your installation, Pasternack also offers our complete line of Antenna mounts, NMO cable assemblies and jumpers. These can be easily customized to your specifications, no matter which connector termination or length you need. Pasternack has it all in-stock and ready to ship the same day.