WR-19 UG-383/U-Mod Round Cover Flange to 1.85mm Female Waveguide to Coax Adapter Operating from 40 GHz to 60 GHz
Product ID:
PE-W19CA001
Pricing
Quantity | Price |
1-1 | $2,210.00 |
2-4 | $2,121.60 |
5-9 | $2,033.20 |
10+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 14
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Waveguide Size | WR-19 |
Coax Connector Impedance | 50 Ohm |
Coax Connector Series | 1.85mm |
Coax Connector Gender | Female |
Waveguide Adapter Style | Right Angle |
Minimum Frequency | 40 GHz |
Maximum Frequency | 60 GHz |
Maximum VSWR | 1.38:1 |
Description
WR-19 UG-383/U-Mod Round Cover Flange to 1.85mm Female Waveguide to Coax Adapter Operating from 40 GHz to 60 GHz
PE-W19CA001 WR-19 waveguide to coax adapter is also known as a WR-19 waveguide transition. This waveguide to coax adapter / transition is constructed as a WR-19 to 1.85mm connector and has a female gender. Our WR 19 to 1.85mm female waveguide adapter transition has a right angle design and has a round cover flange. Pasternack right angle WR-19 to 1.85mm waveguide to coaxial cable transition / adapter has a minimum frequency of 40 GHz and a maximum frequency of 60 GHz.
WR-19 waveguide to 1.85mm transition adapter to coax PE-W19CA001 is part of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our WR-19 waveguide adapter transition with 1.85mm interface can ship worldwide the same day that it is purchased as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.