YAGI Antenna Operates From 896 MHz to 970 MHz With a Nominal 11.1 dBi Gain N Female Input Connector
Product ID:
PE51011
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Antenna Type | YAGI |
Polarization | Linear |
Minimum Frequency | 896 MHz |
Maximum Frequency | 970 MHz |
Connector Series | N |
Connector Gender | Female |
Impedance | 50 Ohm |
Nominal Gain | 11.1 dB |
Maximum Input VSWR | 1.5:1 |
Description
YAGI Antenna Operates From 896 MHz to 970 MHz With a Nominal 11.1 dBi Gain N Female Input Connector
Yagi antenna PE51011 from Pasternack is part of our extensive in-stock RF directional antenna selection. This linear polarized Yagi antenna has a frequency range of 896 MHz to 970 MHz and a 11.1 nominal dBi gain. Our Yagi antenna uses N female connector and is rated for 300Watts input.
PE51011 Yagi antenna is one of over 40,000 RF, microwave and millimeter wave components available from Pasternack. Our Yagi aerial can ship worldwide the same-day of the purchase as with our other available RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.