75 Ohm 1.6/5.6 Plug Right Angle to 75 Ohm 1.6/5.6 Plug Right Angle Cable 12 Inch Length Using 75 Ohm RG179 Coax
Radio frequency assembly 75 Ohm 1.6/5.6 plug right angle to 75 Ohm 1.6/5.6 plug right angle cable 12 inch length using 75 Ohm RG179 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 75 Ohm 1.6/5.6 plug right angle to 75 Ohm 1.6/5.6 plug right angle cable 12 inch length using 75 Ohm RG179 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 1.6/5.6 to 1.6/5.6 cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with right angle 1.6/5.6 cable connection on one end and right angle 1.6/5.6 cable connection on the other. Our right angle 1.6/5.6 to right angle 1.6/5.6 cable assemblies have a plug gender on end 1 and plug on end 2. This 1.6/5.6 to 1.6/5.6 cable is a plug to plug coax assembly, PE36123-12, can also be known as a right angle 1.6/5.6 male to right angle 1.6/5.6 male cable assembly and will be shipped same-day as it is purchased.
1.6/5.6 male to 1.6/5.6 male cable assembly PE36123-12 is built with RG179 which is a flexible coax type. The Pasternack flexible 1.6/5.6 cable assembly is manufactured with right angle 1.6/5.6 to right angle 1.6/5.6 cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this 1.6/5.6 right angle plug to 1.6/5.6 right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.
1.6/5.6 right angle male to 1.6/5.6 right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 1.6/5.6 to 1.6/5.6 cable assembly for quick shipment worldwide. Variations of 1.6/5.6 cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm 1.6/5.6 plug right angle to 75 Ohm 1.6/5.6 plug right angle cable 12 inch length using 75 Ohm RG179 coax.