2.15 dBi, UHF Rubber Duck Antenna, 400-470 MHz, SMA Male Connector, Vertical Polarization

Product ID: PEANRBD1001

Pricing

QuantityPrice
1-24$9.19
25-49$8.73
50-99$8.27
100-249$7.90
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 149
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Antenna TypeRubber Duck
PolarizationVertical
Minimum Frequency400 MHz
Maximum Frequency470 MHz
Connector 1 PolarityStandard
Connector SeriesSMA
Connector GenderMale
Impedance50 Ohm
Maximum Input VSWR1.5:1

Description

2.15 dBi, UHF Rubber Duck Antenna, 400-470 MHz, SMA Male Connector, Vertical Polarization

The PEANRBD1001 rubber duck antenna from Pasternack is part of our extensive line of directional antennas that we offer with global same-day shipping from our facilities certified to ISO 9001:2015. Pasternack’s high-quality single-band rubber duck antenna has a 2.15 dBi nominal gain and can be procured with no order limit. This rubber duck single-band 2.15 dBi antenna has a frequency range of 400 MHz to 470 MHz.

We lead the industry in supplying products like this 400 MHz to 470 MHz single-band antenna, along with other RF, microwave, and millimeter wave components. This rubber duck antenna from Pasternack uses a SMA connector and has a maximum input power of 20 watts. Use our single-band rubber duck antenna with vertical polarization for fixed and mobile services, public safety or emergency services, trunking for two-way radio communications, land and private mobile radio (LMR) (PMR), PtP or PtMP, tetra, and P-25 applications.

Pasternack’s rubber duck antenna with 2.15 dBi gain has a SMA-type male connector. This SMA-series male connectorized omnidirectional antenna is 0.5 inches tall, 0.5 inches wide, and 6.3 inches long. The PEANRBD1001 UHF antenna has 360-degrees of horizontal and 80-degrees of vertical HPBW. Our high-quality antenna has a maximum input VSWR (voltage standing wave ratio) of 1.5:1.

Pasternack’s 50 Ohms impedance antenna can operate at temperatures ranging from -40 °C to 60 °C. This single-band rubber duck antenna is offered with expert technical support, PDF datasheets, and CAD drawings with dimensions and specifications. Order your 2.15 dBi UHF rubber duck antennas now and enjoy our international or domestic same-day shipping.