To our valued customers: Our offices will be closed November 25th and 26th in observance of the Thanksgiving holiday.

2.4mm Male to 2.4mm Female Cable Using PE-SR405AL Coax, LF Solder, RoHS

Product ID: PE3W00790LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.4mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.4mm
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405AL
RF Cable TypePE-SR405AL
RF Cable Impedance50 Ohm

Description

2.4mm Male to 2.4mm Female Cable Using PE-SR405AL Coax, LF Solder, RoHS

PE3W00790LF is a 2.4mm male to 2.4mm female cable using PE-SR405AL coax. This Pasternack 2.4mm male to 2.4mm female cable assembly uses a 50 Ohm 2.4mm for connector 1 and a 50 Ohm 2.4mm for connector 2.

Our male 2.4mm to female 2.4mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W00790LF 2.4mm male to 2.4mm female cable assembly is constructed with PE-SR405AL coax and the maximum VSWR is 1.4:1.