2.4mm Male to SMB Jack Cable Using PE-SR405AL Coax
Product ID:
PE3W05885
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | 2.4mm |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | SMB |
Connector Gender 2 | Jack |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-SR405AL |
RF Cable Type | PE-SR405AL |
RF Cable Impedance | 50 Ohm |
Description
Click on the below images to access KitBOM product pages:
![](/images/product/medium/PE44345.jpg) | ![](/images/product/medium/PE-SR405AL.jpg) | ![](/images/product/medium/PE4360.jpg) | ![](/images/webtools/configurator/kitbom_datasheets.png) |
---|
PE44345 | PE-SR405AL | PE4360 | KitBOM Datasheet |
---|
2.4mm Male to SMB Jack Cable Using PE-SR405AL Coax
PE3W05885 is a 2.4mm male to SMB jack cable using PE-SR405AL coax. This Pasternack 2.4mm male to SMB jack cable assembly uses a 50 Ohm 2.4mm for connector 1 and a 50 Ohm SMB for connector 2.
Our male 2.4mm to jack SMB cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W05885 2.4mm male to SMB jack cable assembly is constructed with PE-SR405AL coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.