2.92mm Female Connector Clamp Attachment Vertical Launch PCB, Removable Stripline Launch
Product ID:
PE45450
Pricing
| Quantity | Price |
| 1-24 | $78.19 |
| 25-49 | $74.28 |
| 50-99 | $70.37 |
| 100-249 | $67.24 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 2

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | 2.92mm |
| Connector Gender | Female |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Clamp |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 40 GHz |
| Interface Type 1 | Vertical Launch |
Description
2.92mm Female Connector Clamp Attachment Vertical Launch PCB, Removable Stripline Launch
PE45450 2.92mm female pcb connector has an interface type of vertical launch and a 50 Ohm impedance. Pasternack 2.92mm female connector uses shield/contact clamp as an attachment method. Our female 2.92mm pcb connector provides a minimum frequency of DC and a maximum frequency of 40 GHz.
The Pasternack 2.92mm female pcb connector has a ultem1000 dielectric type and a VSWR of 1.3. The Pasternack 2.92mm pcb connector has a passivated stainless steel body. Our PE45450 2.92mm connector uses beryllium copper contact. This 2.92mm female pcb RF connector is RoHS and REACH compliant.
This Pasternack female 2.92mm connector will ship the same day as purchased. Our 2.92mm female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom 2.92mm connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table