2.92mm Male to 2.92mm Female Bulkhead Cable 18 Inch Length Using PE-SR405FL Coax, LF Solder, RoHS
Radio frequency assembly 2.92mm male to 2.92mm female bulkhead cable 18 inch length using PE-SR405FL coax, LF solder, RoHS from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 2.92mm male to 2.92mm female bulkhead cable 18 inch length using PE-SR405FL coax, LF solder, RoHS, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 2.92mm to 2.92mm cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with 2.92mm cable connection on one end and 2.92mm bulkhead cable connection on the other. Our 2.92mm to 2.92mm cable assemblies have a male gender on end 1 and female on end 2. This 2.92mm to 2.92mm cable is a male to female coax assembly, PE34749LF-18, can also be known as a 2.92mm plug to 2.92mm jack cable assembly and will be shipped same-day as it is purchased.
2.92mm plug to 2.92mm jack cable assembly PE34749LF-18 is built with PE-SR405FL which is a formable coax type. The Pasternack formable 2.92mm cable assembly is manufactured with 2.92mm to 2.92mm cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 2.92mm male to 2.92mm female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34749LF-18 can also be used in the other direction and will be 2.92mm female bulkhead to 2.92mm male cable assembly if the opposite connectivity is required.
2.92mm plug to 2.92mm jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 2.92mm to 2.92mm cable assembly for quick shipment worldwide. Variations of 2.92mm cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 2.92mm male to 2.92mm female bulkhead cable 18 inch length using PE-SR405FL coax, LF solder, RoHS.