In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

2.92mm Male to 2.92mm Male Cable Using PE-118SR Coax

Product ID: PE34739LF/HS
Product discontinued.
Replaced with PE3W07491LF/HS.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 12.92mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 22.92mm
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-118SR
RF Cable TypePE-118SR
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4989PE-118SRPE4989KitBOM Datasheet

2.92mm Male to 2.92mm Male Cable Using PE-118SR Coax with HeatShrink

PE34739LF/HS is a 2.92mm male to 2.92mm male cable using PE-118SR coax. This Pasternack 2.92mm male to 2.92mm male cable assembly uses a 50 Ohm 2.92mm for connector 1 and a 50 Ohm 2.92mm for connector 2.

Our male 2.92mm to male 2.92mm cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE34739LF/HS 2.92mm male to 2.92mm male cable assembly is constructed with PE-118SR coax.