3.5mm Male to SMB Jack Cable Using PE-SR405FL Coax

Product ID: PE3W07844

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 13.5mm
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4982PE-SR405FLPE4360KitBOM Datasheet

3.5mm Male to SMB Jack Cable Using PE-SR405FL Coax

PE3W07844 is a 3.5mm male to SMB jack cable using PE-SR405FL coax. This Pasternack 3.5mm male to SMB jack cable assembly uses a 50 Ohm 3.5mm for connector 1 and a 50 Ohm SMB for connector 2.

Our male 3.5mm to jack SMB cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W07844 3.5mm male to SMB jack cable assembly is constructed with PE-SR405FL coax.