Plenum 4.1/9.5 Mini DIN Female to 4.3-10 Male Low PIM Cable 150 cm Length Using SPP-250-LLPL Coax , LF Solder
Radio frequency assembly plenum 4.1/9.5 mini DIN female to 4.3-10 male low PIM cable 150 cm length using SPP-250-LLPL coax , LF solder from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack low PIM (Passive Intermodulation, also called Intermod for short) coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Plenum 4.1/9.5 mini DIN female to 4.3-10 male low PIM cable 150 cm length using SPP-250-LLPL coax , LF solder, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 4.1/9.5 mini DIN to 4.3-10 cable assembly orders will ship same day as well.
Pasternack RF coax low PIM cable assembly is built with 4.1/9.5 mini DIN cable connection on one end and 4.3-10 cable connection on the other. Our low PIM 4.1/9.5 mini DIN to 4.3-10 cable assemblies have a female gender on end 1 and male on end 2. This 4.1/9.5 mini DIN to 4.3-10 cable is a female to male coax assembly, PE3C5840-150CM, can also be known as a low PIM 4.1/9.5 mini DIN jack to 4.3-10 plug cable assembly and will be shipped same-day as it is purchased.
4.1/9.5 mini DIN jack to 4.3-10 plug cable assembly PE3C5840-150CM is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated 4.1/9.5 Mini DIN cable assembly is manufactured with 4.1/9.5 mini DIN to 4.3-10 cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 5.8 GHz maximum frequency low PIM 4.1/9.5 mini DIN female to 4.3-10 male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C5840-150CM can also be used in the other direction and will be 4.3-10 male to 4.1/9.5 mini DIN female cable assembly if the opposite connectivity is required.
Low PIM 4.1/9.5 mini DIN jack to 4.3-10 plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 4.1/9.5 mini DIN to 4.3-10 cable assembly for quick shipment worldwide. Variations of 4.1/9.5 mini DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 4.1/9.5 mini DIN female to 4.3-10 male low PIM cable 150 cm length using SPP-250-LLPL coax , LF solder.