Plenum 4.1/9.5 Mini DIN Male Right Angle to 4.3-10 Male Low PIM Cable 12 Inch Length Using SPP-250-LLPL Coax Using Times Microwave Parts
Radio frequency assembly plenum 4.1/9.5 mini DIN male right angle to 4.3-10 male low PIM cable 12 inch length using SPP-250-LLPL coax using Times Microwave parts from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack low PIM (Passive Intermodulation, also called Intermod for short) coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Plenum 4.1/9.5 mini DIN male right angle to 4.3-10 male low PIM cable 12 inch length using SPP-250-LLPL coax using Times Microwave parts, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to TC-250-4310M-LP 4.3-10 cable assembly orders will ship same day as well.
Pasternack RF coax low PIM cable assembly is built with right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN cable connection on one end and TC-250-4310M-LP 4.3-10 cable connection on the other. Our low PIM right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to TC-250-4310M-LP 4.3-10 cable assemblies have a male gender on end 1 and male on end 2. This TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to TC-250-4310M-LP 4.3-10 cable is a male to male coax assembly, PE3C6173-12, can also be known as a low PIM right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN plug to TC-250-4310M-LP 4.3-10 plug cable assembly and will be shipped same-day as it is purchased.
TC-SPP250-4195M-RALP 4.1/9.5 mini DIN plug to TC-250-4310M-LP 4.3-10 plug cable assembly PE3C6173-12 is built with SPP-250-LLPL which is a corrugated coax type. The Pasternack low passive intermodulation corrugated TC-SPP250-4195M-RALP 4.1/9.5 Mini DIN cable assembly is manufactured with right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to TC-250-4310M-LP 4.3-10 cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency low PIM TC-SPP250-4195M-RALP 4.1/9.5 mini DIN right angle male to TC-250-4310M-LP 4.3-10 male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C6173-12 can also be used in the other direction and will be TC-250-4310M-LP 4.3-10 male to right angle TC-SPP250-4195M-RALP 4.1/9.5 mini DIN male cable assembly if the opposite connectivity is required.
Low PIM TC-SPP250-4195M-RALP 4.1/9.5 mini DIN right angle plug to TC-250-4310M-LP 4.3-10 plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality TC-SPP250-4195M-RALP 4.1/9.5 mini DIN to TC-250-4310M-LP 4.3-10 cable assembly for quick shipment worldwide. Variations of TC-SPP250-4195M-RALP 4.1/9.5 mini DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this plenum 4.1/9.5 mini DIN male right angle to 4.3-10 male low PIM cable 12 inch length using SPP-250-LLPL coax using Times Microwave parts.