4.3-10 Female Bulkhead to 4.3-10 Female Bulkhead Cable Using TFT-402 Coax , LF Solder

Product ID: PE3W13000LF
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 14.3-10
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 24.3-10
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberTFT-402
RF Cable TypeTFT-402
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


TC-402-4310F-BH-LPTFT-402TC-402-4310F-BH-LPKitBOM Datasheet

4.3-10 Female Bulkhead to 4.3-10 Female Bulkhead Cable Using TFT-402 Coax, LF Solder

PE3W13000LF is a 4.3-10 female bulkhead to 4.3-10 female bulkhead cable using TFT-402 coax. This Pasternack 4.3-10 female bulkhead to 4.3-10 female bulkhead cable assembly uses a 50 Ohm 4.3-10 for connector 1 and a 50 Ohm 4.3-10 for connector 2.

Our female 4.3-10 bulkhead to female 4.3-10 bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13000LF 4.3-10 female bulkhead to 4.3-10 female bulkhead cable assembly is constructed with TFT-402 coax.