7/16 F/M In/Out Bulkhead Coax RF Surge Protector, 698MHz - 2.16GHz, DC Block, 500W, IP67, 40kA, Filter, BiDirect, Low PIM -163 dBc

Product ID: PE73SP1008

Pricing

QuantityPrice
1-9$73.99
10-24$71.03
25-99$68.07
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Impedance50 Ohm
Connector In Series7/16 DIN
Connector In GenderFemale
Connector Out Series7/16 DIN
Connector Out GenderMale
Minimum Frequency698 MHz
Maximum Frequency2.7 GHz
Maximum Input Power500 Watts
DirectionBidirectional
Throughput Energy0.01 uJ

Description

7/16 F/M In/Out Bulkhead Coax RF Surge Protector, 698MHz - 2.7GHz, DC Block, 500W, IP67, 40kA, Filter, Low PIM -163 dBc with Bracket

RF coaxial surge protector (sometimes referred to as a lightning arrestor or surge suppressor) PE73SP1008 from Pasternack is in-stock and will ship same business day as it is purchased. This radio frequency coax surge protector suppressor protects against high electromagnetic pulses (EMP) / power surges that are typically caused by lightning or severe electrical changes. Our 7/16 F/M in/out bulkhead coax RF surge protector, 698MHz - 2.7GHz, DC block, 500W, IP67, 40kA, filter, Low PIM -163 dBc with bracket is typically used with a RF system of one or more components exposed to the outdoors, like an antenna. The coaxial lightning surge arrestor is designed to pass through the desired frequency range while protecting the RF equipment from DC surges.

This Pasternack -163 dBc coax surge protector PE73SP1008 is 50 Ohm and has a 7/16 DIN input. The 50 Ohm 7/16 DIN surge protector is a female gender for input and 7/16 DIN in male for output. Our 7/16 DIN F/M surge protectors utilize surge filter protection technology. The frequency range of this surge filter 7/16 DIN F/M lightning surge arrestor is 698 MHz to 2.7 GHz.

Power handling maximum of PE73SP1008 is 500 W. The Pasternack 500 Watts 7/16 DIN bulkhead surge suppressor is rated at 0.01 uJ let-through. Additional product specs and CAD drawing with dimensions for this -163 dBc IP 67 female to male bidirectional 7/16 DIN surge protector from Pasternack can be found in the details of the specifications datasheet PDF on this page.

Pasternack is a supplier of one of the broadest and deepest inventory of RF, microwave and millimeter wave components available for shipping same business day. Our ISO 9001:2008 registered facilities will ship the coaxial surge protector components from stock the business day of your purchase. Expert technical support and a friendly, knowledgeable sales team are here to help you with your RF requirements. These and many other reasons are why Pasternack is one of the best websites where to find and buy coaxial bidirectional -163 dBc IP 67 7/16 DIN bulkhead surge protector products.