Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Antennas for 60 GHz

Pasternack antennas for 60 GHz applications, also referred to as 60 GHz gain horn antennas or horn antennas, are broadband passive devices to direct a beam radio waves at a precise frequency. Antennas for 60 GHz from Pasternack use either a UG-385/U or a UG-387/U flange size.

WR-15 60 GHz millimeter wave horn antennas are available with a square flange on the connection side. Although our millimeter wave WR-15 antennas operate for 60 GHz applications, they are broadband waveguide gain horns that have a minimum frequency range of 50 GHz to 58 GHz and 63 GHz to 75 GHz maximum. Pasternack millimeter wave 60 GHz antenna products come in 0 dB, 20 dB, 24 dB and 34 dB models. Many of our WR-15 60 GHz horn antennas are RoHS and REACH compliant.

The Pasternack facility certified to ISO 9001:2015 ships our millimeter wave WR-15 waveguide horn 60 GHz antennas from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you with your WR-15 millimeter wave horn antenna questions.

Try our Parametric Search →