To our valued customers: Our office will be closed Monday, May 30th, in observance of the Memorial Day holiday.

Slide-On BMA Jack 2 Hole Flange to SMA Male Cable 150 cm Using RG402 Coax

Product ID: PE3W08629-150CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-9$137.08
10-24$130.23
25-49$123.37
50+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 112
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BMA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 12 Hole Flange
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG402/U
RF Cable TypeRG402
RF Cable Impedance50 Ohm
Length59.05 inches

Description

Slide-On BMA Jack 2 Hole Flange to SMA Male Cable 150 cm Using RG402 Coax

Radio frequency assembly slide-on BMA jack 2 hole flange to SMA male cable 150 cm using RG402 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Slide-on BMA jack 2 hole flange to SMA male cable 150 cm using RG402 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom BMA to SMA cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with BMA 2 hole flange cable connection on one end and SMA cable connection on the other. Our BMA to SMA cable assemblies have a jack gender on end 1 and male on end 2. This BMA to SMA cable is a jack to male coax assembly, PE3W08629-150CM, can also be known as a BMA female to SMA plug cable assembly and will be shipped same-day as it is purchased.

BMA female to SMA plug cable assembly PE3W08629-150CM is built with RG402 which is a semi-rigid coax type. The Pasternack semi-rigid BMA cable assembly is manufactured with BMA to SMA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 18 GHz maximum frequency BMA jack 2 hole flange to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W08629-150CM can also be used in the other direction and will be SMA male to BMA jack 2 hole flange cable assembly if the opposite connectivity is required.

BMA female 2 hole flange to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BMA to SMA cable assembly for quick shipment worldwide. Variations of BMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this slide-on BMA jack 2 hole flange to SMA male cable 150 cm using RG402 coax.