Slide-On BMA Jack 2 Hole Flange to SMP Female Right Angle Cable 60 Inch Length Using PE-SR405FLJ Coax
Radio frequency assembly slide-on BMA jack 2 hole flange to SMP female right angle cable 60 inch length using PE-SR405FLJ coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Slide-on BMA jack 2 hole flange to SMP female right angle cable 60 inch length using PE-SR405FLJ coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom BMA to SMP cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with BMA 2 hole flange cable connection on one end and right angle SMP cable connection on the other. Our BMA to right angle SMP cable assemblies have a jack gender on end 1 and female on end 2. This BMA to SMP cable is a jack to female coax assembly, PE3C4870-60, can also be known as a BMA female to right angle SMP jack cable assembly and will be shipped same-day as it is purchased.
BMA female to SMP jack cable assembly PE3C4870-60 is built with PE-SR405FLJ which is a formable coax type. The Pasternack formable BMA cable assembly is manufactured with BMA to right angle SMP cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 22 GHz maximum frequency BMA jack 2 hole flange to SMP right angle female cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C4870-60 can also be used in the other direction and will be right angle SMP female to BMA jack 2 hole flange cable assembly if the opposite connectivity is required.
BMA female 2 hole flange to SMP right angle jack cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality BMA to SMP cable assembly for quick shipment worldwide. Variations of BMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this slide-on BMA jack 2 hole flange to SMP female right angle cable 60 inch length using PE-SR405FLJ coax.