BNC Male to Alligator Clip Cable 60 Inch Length Using 75 Ohm RG59 Coax
Product ID:
PE3954-60
Length
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Pricing
Quantity | Price |
1-24 | $41.98 |
25-49 | $39.88 |
50-99 | $37.78 |
100-249 | $36.10 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 321
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details) . font> font> |
Connector Series 1 | BNC |
Connector Gender 1 | Male |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 |
Connector Series 2 | Alligator |
Connector Gender 2 | Clip |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 0 |
RF Cable Part Number | RG59B/U |
RF Cable Type | RG59 |
RF Cable Impedance | 75 |
Description
BNC Male to Alligator Clip Cable 60 Inch Length Using 75 Ohm RG59 Coax
Very low frequency equipment test lead cable assembly PE3954-60 from Pasternack is manufactured to a high standard of quality. This Pasternack RF test lead is built with a BNC cable connector on side 1. Our BNC test lead assembly has a alligator connector on side 2.
BNC to BNC RF test equipment lead cable is manufactured with male gender for side 1 and clip for side 2. BNC male to alligator clip cable test lead for RF is constructed with RG59 cable and the impedance is 75 Ohm. PE3954-60 BNC male to alligator clip test equipment lead using RG59 cable has a 60 inch length.
Pasternack BNC to alligator RG59 very low frequency cable test equipment lead is part of over 40,000 RF, microwave and millimeter wave components from supplier Pasternack. Our test equipment lead with BNC to alligator connectors and RG59 cable is in-stock and Pasternack is where to buy your breakout test lead cable for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts. Custom low frequency equipment test lead cable assemblies can be built and shipped quickly from our Irvine, CA location in the United States.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.