To our valued customers: Our offices will be closed November 25th and 26th in observance of the Thanksgiving holiday.

75 Ohm BNC Male to 75 Ohm BNC Male Right Angle Cable Using 75 Ohm PE-B159-GR Green Coax

Product ID: PE38131/GR

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1BNC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275
RF Cable Part NumberPE-B159-GR
RF Cable TypeMINI 59
RF Cable Impedance75

Description

75 Ohm BNC Male to 75 Ohm BNC Male Right Angle Cable Using 75 Ohm PE-B159-GR Green Coax

PE38131/GR is a BNC male to BNC male right angle cable using MINI 59 coax. This Pasternack BNC male to BNC male right angle cable assembly uses a 75 Ohm BNC for connector 1 and a 75 Ohm BNC for connector 2. BNC to BNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our male BNC to male BNC right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE38131/GR BNC male to BNC male right angle cable assembly is constructed with MINI 59 coax.