BNC Twinax Jack to BNC Twinax Jack Cable Using 78 Ohm RG108 Coax with HeatShrink, LF Solder
Product ID:
PE3465LF/HS
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | BNC Twinax |
Connector Gender 1 | Jack |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 78 Ohm |
Connector Series 2 | BNC Twinax |
Connector Gender 2 | Jack |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 78 Ohm |
RF Cable Part Number | RG108A/U |
RF Cable Type | RG108 |
RF Cable Impedance | 78 Ohm |
Description
Click on the below images to access KitBOM product pages:
 |  |  |  |
---|
PE4235 | RG108A/U | PE4235 | KitBOM Datasheet |
---|
BNC Twinax Jack to BNC Twinax Jack Cable Using 78 Ohm RG108 Coax with HeatShrink, LF Solder
PE3465LF/HS is a BNC Twinax jack to BNC Twinax jack cable using RG108 coax. This Pasternack BNC Twinax jack to BNC Twinax jack cable assembly uses a 78 Ohm BNC Twinax for connector 1 and a 78 Ohm BNC Twinax for connector 2.
Our jack BNC Twinax to jack BNC Twinax cable assembly uses a flexible cable type that is 78 Ohm. Pasternack PE3465LF/HS BNC Twinax jack to BNC Twinax jack cable assembly is constructed with RG108 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.