Dual Junction Isolator With 40 dB Isolation From 7 GHz to 12.4 GHz, 5 Watts And SMA Female
Product ID:
PE83IR1021
Pricing
Quantity | Price |
1-4 | $1,200.00 |
5-9 | $1,140.00 |
10-24 | $1,080.00 |
25+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 10
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector In Series | SMA |
Connector In Gender | Female |
Connector Out Series | SMA |
Minimum Frequency | 7 GHz |
Maximum Frequency | 12.4 GHz |
Impedance | 50 Ohm |
Maximum Insertion Loss | 1.2 dB |
Maximum Input Power | 5 Watts |
Minimum Isolation | 40 dB |
Description
Dual Junction Isolator With 40 dB Isolation From 7 GHz to 12.4 GHz, 5 Watts And SMA Female
Pasternack RF isolator PE83IR1021 is part of our extensive in-stock RF, microwave and millimeter wave components available for purchase. This RF isolator is manufactured with SMA connectors that are female. Our SMA isolator has a minimum frequency of 7 GHz and a maximum frequency of 12.4 GHz.
This SMA coaxial isolator has a minimum isolation of 40 dB and a maximum input power of 5 Watts. PE83IR1021 coaxial SMA isolator is one of over 40,000 RF, microwave and millimeter wave components supplied by Pasternack. Our radio frequency isolator can be bought and shipped worldwide the same-day as with Pasternack's other in-stock RF parts.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.