75 Ohm F Male to 75 Ohm BNC Male Cable 36 Inch Length Using 75 Ohm RG11 Coax, RoHS
Radio frequency assembly 75 Ohm F male to 75 Ohm BNC male cable 36 inch length using 75 Ohm RG11 coax, RoHS from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 75 Ohm F male to 75 Ohm BNC male cable 36 inch length using 75 Ohm RG11 coax, RoHS, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom F type to BNC cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with type F cable connection on one end and BNC cable connection on the other. Our type F to BNC cable assemblies have a male gender on end 1 and male on end 2. This type F to BNC cable is a male to male coax assembly, PE36147LF-36, can also be known as a F type plug to BNC plug cable assembly and will be shipped same-day as it is purchased.
Type F plug to BNC plug cable assembly PE36147LF-36 is built with RG11 which is a flexible coax type. The Pasternack flexible F cable assembly is manufactured with F type to BNC cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency type F male to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE36147LF-36 can also be used in the other direction and will be BNC male to type F male cable assembly if the opposite connectivity is required.
Type F plug to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type F to BNC cable assembly for quick shipment worldwide. Variations of F type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm F male to 75 Ohm BNC male cable 36 inch length using 75 Ohm RG11 coax, RoHS.