75 Ohm F Male to 75 Ohm F Female Bulkhead Cable 12 Inch Length Using 75 Ohm PE-B159-GR Green Coax

Product ID: PE38138/GR-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$40.19
25-49$38.18
50-99$36.17
100-249$34.56
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 87
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1F
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2F
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberPE-B159-GR
RF Cable TypeMINI 59
RF Cable Impedance75 Ohm
Length12 inches

Description

75 Ohm F Male to 75 Ohm F Female Bulkhead Cable 12 Inch Length Using 75 Ohm PE-B159-GR Green Coax

Radio frequency assembly 75 Ohm F male to 75 Ohm F female bulkhead cable 12 inch length using 75 Ohm PE-B159-GR green coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 75 Ohm F male to 75 Ohm F female bulkhead cable 12 inch length using 75 Ohm PE-B159-GR green coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom type F to type F cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with F type cable connection on one end and F type bulkhead cable connection on the other. Our type F to type F cable assemblies have a male gender on end 1 and female on end 2. This F type to type F cable is a male to female coax assembly, PE38138/GR-12, can also be known as a type F plug to F type jack cable assembly and will be shipped same-day as it is purchased.

Type F plug to type F jack cable assembly PE38138/GR-12 is built with MINI 59 which is a flexible coax type. The Pasternack flexible F cable assembly is manufactured with type F to type F cable connectors, has a 75 Ohm impedance and is double shielded. RF specs on this F type male to type F female bulkhead cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38138/GR-12 can also be used in the other direction and will be F type female bulkhead to type F male cable assembly if the opposite connectivity is required.

Type F plug to type F jack bulkhead cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality F type to type F cable assembly for quick shipment worldwide. Variations of F type cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm F male to 75 Ohm F female bulkhead cable 12 inch length using 75 Ohm PE-B159-GR green coax.