Water Blue FAKRA Jack to MCX Plug Cable 50 cm Length Using RG316 Coax with HeatShrink

Product ID: PE3W04376/HS-50CM

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$56.62
25-49$53.79
50-99$50.96
100-249$48.69
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 2,924
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length19.68 inches

Description

Water Blue FAKRA Jack to MCX Plug Cable 50 cm Length Using RG316 Coax with HeatShrink

Radio frequency assembly water blue FAKRA jack to MCX plug cable 50 cm length using RG316 coax with heatshrink from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. Water blue FAKRA jack to MCX plug cable 50 cm length using RG316 coax with heatshrink, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom FAKRA to MCX cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with FAKRA cable connection on one end and MCX cable connection on the other. Our FAKRA to MCX cable assemblies have a jack gender on end 1 and plug on end 2. This FAKRA to MCX cable is a jack to plug coax assembly, PE3W04376/HS-50CM, can also be known as a FAKRA female to MCX male cable assembly and will be shipped same-day as it is purchased.

FAKRA female to MCX male cable assembly PE3W04376/HS-50CM is built with RG316 which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to MCX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency FAKRA jack to MCX plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W04376/HS-50CM can also be used in the other direction and will be MCX plug to FAKRA jack cable assembly if the opposite connectivity is required.

FAKRA female to MCX male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to MCX cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this water blue FAKRA jack to MCX plug cable 50 cm length using RG316 coax with heatshrink.