75 Ohm Flexible RG302 Coax Cable Single Shielded with Tan FEP Jacket
Product ID:
RG302/U
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG302 |
Flex Type | Flexible |
Impedance | 75 Ohm |
Dielectric Type | PTFE |
Velocity of Propagation | 69 % |
Jacket Diameter | 0.206 in |
Jacket Material | FEP |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 13 dB |
Power, Max at 1 Ghz. | 650 Watts |
Frequency, Max | 3 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Solid |
Inner Conductor, Number of Strands | 7 |
Coax Type | Coax |
Description
75 Ohm Flexible RG302 Coax Cable Single Shielded with Tan FEP Jacket
RG302/U part number from Pasternack is a RG302 coax cable that is flexible. Pasternack RG302 flexible coax cable is 75 Ohm and has a PTFE dielectric. Our RG302 coax is constructed with a 0.206 jacket made of FEP. RG302 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 3 GHz. RG302 coax cable has an attenuation at 1 GHz of 13 dB and a maximum power of 650 watts at 1 GHz.
Pasternack RG302 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG302 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG302 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.