To our valued customers: Our office will be closed Monday, July 4th, in observance of the Independence Day holiday.

FME Plug Bulkhead to UMCX Plug Rear Mount Cable 6 Inch Length Using 1.13mm Coax

Product ID: PE38858-6

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$36.86
25-49$35.02
50-99$33.17
100-249$31.70
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 90
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FME
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2UMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-113mm
RF Cable Type1.13mm
RF Cable Impedance50 Ohm
Length6 inches

Description

FME Plug Bulkhead to UMCX Plug Rear Mount Cable 6 Inch Length Using 1.13mm Coax

Radio frequency assembly FME plug bulkhead to UMCX plug rear mount cable 6 inch length using 1.13mm coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. FME plug bulkhead to UMCX plug rear mount cable 6 inch length using 1.13mm coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom FME to UMCX cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with FME bulkhead cable connection on one end and right angle UMCX cable connection on the other. Our FME to right angle UMCX cable assemblies have a plug gender on end 1 and plug on end 2. This FME to UMCX cable is a plug to plug coax assembly, PE38858-6, can also be known as a FME male to right angle UMCX male cable assembly and will be shipped same-day as it is purchased.

FME male to UMCX male cable assembly PE38858-6 is built with 1.13mm which is a flexible coax type. The Pasternack flexible FME cable assembly is manufactured with FME to right angle UMCX cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1.8 GHz maximum frequency FME plug bulkhead to UMCX right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38858-6 can also be used in the other direction and will be right angle UMCX plug to FME plug bulkhead cable assembly if the opposite connectivity is required.

FME male bulkhead to UMCX right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FME to UMCX cable assembly for quick shipment worldwide. Variations of FME cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this FME plug bulkhead to UMCX plug rear mount cable 6 inch length using 1.13mm coax.