HN Female to GR874 Adapter

Product ID: PE9387

Pricing

QuantityPrice
1-9$217.52
10-24$206.64
25-49$195.77
50+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 90
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1HN
Connector Gender 1Female
Connector Polarity 1Standard
Connector Impedance 150 Ohm
Connector Series 2GR874
Connector Gender 2Sexless
Connector Polarity 2Standard
Connector Impedance 250 Ohm
Adapter Body StyleStraight
Connector Mount Method 1None
Connector Body Material 1Brass
Connector Body Plating 1Nickel
Connector Mount Method 2None
Connector Body Material 2Brass
Connector Body Plating 2Nickel

Description

HN Female to GR874 Adapter

HN adapter PE9387 is one of over 40,000 available RF, microwave and millimeter wave components from Pasternack. Our HN to GR874 adapter is a between series coaxial adapter design. This 50 Ohm HN adapter is precision manufactured to RF components industry specifications.

HN female to GR874 sexless adapter is one of the many RF components that ship same day as they are ordered. PE9387 female HN to sexless GR874 adapter has a straight body. This Pasternack straight HN coax adapter is a in-line RF adapter.

Our female HN to sexless GR874 adapter PE9387 is shipped from Pasternack's ISO 9001:2008 facility the same day as purchased. This HN to GR874 radio frequency adapter is part of over 40,000 RF, microwave and millimeter wave products that ship the same day worldwide, including custom cable assemblies.