Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

HN Female Field Replaceable Connector 4 Hole Flange Mount Slotted Contact Terminal, Watt Meter Connector

Product ID: PE44718

Pricing

QuantityPrice
1-24$134.99
25-49$128.24
50-99$121.49
100-249$116.09
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesHN
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodField Replaceable
Mount Method4 Hole Flange
Interface Type 1Slotted Contact

Description

HN Female Field Replaceable Connector 4 Hole Flange Mount Slotted Contact Terminal, Watt Meter Connector

PE44718 HN female 4 hole flange terminal connector has an interface type of slotted contact and a 50 Ohm impedance. Pasternack HN female 4 hole flange connector uses shield/contact as an attachment method.

The Pasternack HN female 4 hole flange terminal connector has a PTFE dielectric type. The Pasternack HN terminal connector has a brass body with nickel plating. This HN female 4 hole flange terminal RF connector is RoHS and REACH compliant.

This Pasternack female HN 4 hole flange connector will ship the same day as purchased. Our 4 hole flange HN female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom HN connector cable assemblies that will ship the same day as well.