Low Noise Wideband Amplifiers
RF low noise wideband amplifiers (A.K.A. low noise broadband amplifiers) from Pasternack provide radio frequency amplification in wide band of frequencies but with low noise. Pasternack low noise wideband amplifiers are ideal for military defense in Radar, electronic warfare, unmanned systems, satellite communications, laboratory and R&D testing, space, and industrial applications that benefit from LNA wide band amplification. Our low noise wideband amplifiers range in frequency from 100 MHz to 18 GHz depending on the RF amp configuration.
Pasternack wideband low noise amplifier products excellent performance is created by using a hybrid microwave integrated circuit and advanced GaAs pHEMT technology. Our low noise wide band amplifier modules are unconditionally stable and include built-in voltage regulation, bias sequencing and rev. bias protection for additional reliability. These wide-band / broadband power amplifiers have over-voltage protection which is installed externally for easy repair. This group of wideband low noise RF amplifiers is fully matched internally for 50 Ohm impedance input and output which eliminates the need for any additional sensitive external radio frequency tuning components.
Low noise wideband amplifiers from Pasternack are housed in hermetically sealed modules which operate from -40°C to +85°C depending on model. This wide band RF amp product offering provides a choice of gain levels, frequency ranges and power outputs for their specific requirements. Pasternack is commitmented to excellence in low noise wide band RF amplifiers which means we stock a large variety of high quality amplification products for immediate shipment worldwide.
Most all Pasternack wideband amplifiers are EAR99