MC-Card Plug to MC-Card Plug Right Angle Cable 12 Inch Length Using RG316 Coax
Radio frequency assembly MC-Card plug to MC-Card plug right angle cable 12 inch length using RG316 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. MC-Card plug to MC-Card plug right angle cable 12 inch length using RG316 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom MC-Card to MC-Card cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with MC-Card cable connection on one end and right angle MC-Card cable connection on the other. Our MC-Card to right angle MC-Card cable assemblies have a plug gender on end 1 and plug on end 2. This MC-Card to MC-Card cable is a plug to plug coax assembly, PE36124-12, can also be known as a MC-Card male to right angle MC-Card male cable assembly and will be shipped same-day as it is purchased.
MC-Card male to MC-Card male cable assembly PE36124-12 is built with RG316 which is a flexible coax type. The Pasternack flexible MC-Card cable assembly is manufactured with MC-Card to right angle MC-Card cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this MC-Card plug to MC-Card right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE36124-12 can also be used in the other direction and will be right angle MC-Card plug to MC-Card plug cable assembly if the opposite connectivity is required.
MC-Card male to MC-Card right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MC-Card to MC-Card cable assembly for quick shipment worldwide. Variations of MC-Card cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MC-Card plug to MC-Card plug right angle cable 12 inch length using RG316 coax.