MCX Jack to SMA Male Right Angle Cable 12 Inch Length Using RG316-DS Coax with HeatShrink, LF Solder
Radio frequency assembly MCX jack to SMA male right angle cable 12 inch length using RG316-DS coax with heatshrink, LF solder from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. MCX jack to SMA male right angle cable 12 inch length using RG316-DS coax with heatshrink, LF solder, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom MCX to SMA cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with MCX cable connection on one end and right angle SMA cable connection on the other. Our MCX to right angle SMA cable assemblies have a jack gender on end 1 and male on end 2. This MCX to SMA cable is a jack to male coax assembly, PE3W01114LF/HS-12, can also be known as a MCX female to right angle SMA plug cable assembly and will be shipped same-day as it is purchased.
MCX female to SMA plug cable assembly PE3W01114LF/HS-12 is built with RG316-DS which is a flexible coax type. The Pasternack flexible MCX cable assembly is manufactured with MCX to right angle SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 3 GHz maximum frequency MCX jack to SMA right angle male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W01114LF/HS-12 can also be used in the other direction and will be right angle SMA male to MCX jack cable assembly if the opposite connectivity is required.
MCX female to SMA right angle plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MCX to SMA cable assembly for quick shipment worldwide. Variations of MCX cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MCX jack to SMA male right angle cable 12 inch length using RG316-DS coax with heatshrink, LF solder.