Snap-On MMBX Plug to Snap-On MMBX Plug Cable Using PE-SR405FLJ Coax
Product ID:
PE3C4064
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Connector Series 1 | MMBX |
Connector Gender 1 | Plug |
Connector Polarity 1 | Standard |
Connector Angle 1 | Straight |
Connector Mount Method 1 | None |
Connector Impedance 1 | 50 Ohm |
Connector Series 2 | MMBX |
Connector Gender 2 | Plug |
Connector Polarity 2 | Standard |
Connector Angle 2 | Straight |
Connector Mount Method 2 | None |
Connector Impedance 2 | 50 Ohm |
RF Cable Part Number | PE-SR405FLJ |
RF Cable Type | PE-SR405FLJ |
RF Cable Impedance | 50 Ohm |
Description
Snap-On MMBX Plug to Snap-On MMBX Plug Cable Using PE-SR405FLJ Coax
PE3C4064 is a MMBX plug to MMBX plug cable using PE-SR405FLJ coax. This Pasternack MMBX plug to MMBX plug cable assembly uses a 50 Ohm MMBX for connector 1 and a 50 Ohm MMBX for connector 2.
Our plug MMBX to plug MMBX cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3C4064 MMBX plug to MMBX plug cable assembly is constructed with PE-SR405FLJ coax and the maximum VSWR is 1.4:1.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.