Pasternack N isolators are passive 2-port microwave devices that help protect RF components excessive current or signal reflection. Our type N isolators act as a unidirectional trap, isolating a source and load so that any reflected energy at the load is trapped or dissipated. Type N coaxial isolators are made of ferrite materials and magnets which determine the direction that the entering signal will flow. These N type RF isolators have minimum isolation ratings between 18 dB and 20 dB.
50 Ohm type N RF isolators have frequency capabilities ranging from 1 GHz to 12.4 GHz depending on type and style and have very low insertion loss. Pasternack Enterprises’ N type coax isolators have a power of 20 Watts and maximum VSWR of 1.35:1. Many of our RF and microwave N isolators are RoHS and REACH compliant.
The Pasternack facility certified to ISO 9001:2015 ships all RF type N isolators from stock the same day you order them. Pasternack Enterprises offers the broadest and deepest inventory of RF and microwave components available. Expert technical support and friendly customer service personnel are always here to assist you with your coaxial isolator questions. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).