To our valued customers: Our office will be closed Monday, July 4th, in observance of the Independence Day holiday.

N Male to 7/16 DIN Male Cable 48 Inch Length Using PE-C195 Coax

Product ID: PE39143-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* This item may be subject to an additional Tariff Surcharge of 5.0% each for US customers, which will be applied at checkout.

Pricing

QuantityPrice
1-9$154.11
10-24$146.40
25-49$138.70
50+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 204
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All Prices are in US Dollars and do not include duties
* This item may be subject to an additional Tariff Surcharge of 5.0% each for US customers, which will be applied at checkout.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1N
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 27/16 DIN
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C195
RF Cable TypePE-C195
RF Cable Impedance50 Ohm
Length48 inches

Description

N Male to 7/16 DIN Male Cable 48 Inch Length Using PE-C195 Coax

Radio frequency assembly N male to 7/16 DIN male cable 48 inch length using PE-C195 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. N male to 7/16 DIN male cable 48 inch length using PE-C195 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom type N to 7/16 DIN cable assembly orders will ship same day as well.

Pasternack RF coax low loss cable assembly is built with type N cable connection on one end and 7/16 DIN cable connection on the other. Our low loss N type to 7/16 DIN cable assemblies have a male gender on end 1 and male on end 2. This type N to 7/16 DIN cable is a male to male coax assembly, PE39143-48, can also be known as a low loss N type plug to 7/16 DIN plug cable assembly and will be shipped same-day as it is purchased.

Type N plug to 7/16 DIN plug cable assembly PE39143-48 is built with PE-C195 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to 7/16 DIN cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this type N male to 7/16 DIN male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE39143-48 can also be used in the other direction and will be 7/16 DIN male to type N male cable assembly if the opposite connectivity is required.

Low loss N type plug to 7/16 DIN plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to 7/16 DIN cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to 7/16 DIN male cable 48 inch length using PE-C195 coax.