N Male to SSMC Plug Cable 6 Inch Length Using RG178 Coax
Radio frequency assembly N male to SSMC plug cable 6 inch length using RG178 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. N male to SSMC plug cable 6 inch length using RG178 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom type N to SSMC cable assembly orders will ship same day as well.
Pasternack RF coax cable assembly is built with N type cable connection on one end and SSMC cable connection on the other. Our type N to SSMC cable assemblies have a male gender on end 1 and plug on end 2. This type N to SSMC cable is a male to plug coax assembly, PE3C4399-6, can also be known as a N type plug to SSMC male cable assembly and will be shipped same-day as it is purchased.
Type N plug to SSMC male cable assembly PE3C4399-6 is built with RG178 which is a flexible coax type. The Pasternack flexible N cable assembly is manufactured with N type to SSMC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 2 GHz maximum frequency type N male to SSMC plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3C4399-6 can also be used in the other direction and will be SSMC plug to type N male cable assembly if the opposite connectivity is required.
N type plug to SSMC male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality type N to SSMC cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this N male to SSMC plug cable 6 inch length using RG178 coax.