USA & Canada (866) 727-8376  International +1 (949) 261-1920

3 GHz Bi-directional Attenuators Type N 5 Watts

   3 GHz Maximum Frequency on Attenuators

   5 watts Maximum Power

   Bi-directional Attenuators Use N Connectors

   Attenuation values of 1 dB, 2 dB, 3dB, 6dB, 10dB, 15dB, 20dB and 30dB

   Max 1.2:1 VSWR

3 GHz Bi-directional Attenuators in Type N Rated to 5 Watts

 

Pasternack introduces a new product line of low frequency RF attenuators. Our 3 GHz attenuators add to our over 40,000 in-stock RF and microwave products that ship the same day as purchased. These new RF lower frequency coaxial attenuators are specially suited for in-the-field uses and other general purpose applications where costly stainless steel designs and high performance are not required.

 

Our 3 GHz attenuators are offered with Type N connectors. Pasternack low frequency attenuators can be purchased with 1 dB, 2 dB, 3 dB, 6 dB, 10 dB, 15 dB, 20 dB or 30 dB attenuation ratings depending on model. These RF bi-directional attenuator models are available for sale and all are RoHS and REACH compliant.

 

Pasternack’s 3 GHz attenuators have peak power ratings of 5 Watts. The superior cooling of these low frequency attenuators allows them to effectively operate between a temperatures of -55 to +125 degrees C, making them an ideal solution for a wide range of environmental conditions.

For a complete list of Pasternack's products please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc. sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451