USA & Canada (866) 727-8376  International +1 (949) 261-1920

50 Watt Medium Power 7/16 Attenuators

7-16 DIN 50 Watt Medium Power RF Attenuators

Introducing 50 Watt Medium Power 7/16 Attenuators from Pasternack Enterprises

Pasternack’s 7/16 DIN Medium Power RF Attenuators have attenuation ranges from 0 dB to 50 dB. The frequency range of our fixed 50 Ohm 7/16 DIN attenuators is DC to 7.5 GHz depending on connector configuration. This new series of attenuators offers the most comprehensive connector combinations available, thus eliminating the need for coaxial adapters or custom cable jumpers. This product line has power handling capabilities up to 50 Watts.

 

7/16 DIN Medium power fixed RF attenuators from Pasternack are constructed with lightweight, but strong anodized aluminum heatsink bodies. Pasternack’s medium power coaxial attenuators are manufactured with large cooling fins which help to quickly dissipate excess heat buildup, allowing these attenuators to effectively operate between temperature ranges of -55 to +125 degrees C. SMA, TNC, Type N and 7/16 DIN connectors are available within Pasternack’s 7/16 DIN Medium Power RF Attenuator series, which will support various in-series and between-series attenuator configurations.

Untitled Document
 

7/16 Female Input to 7/16 Female Output Directional Rated To 50 Watts Up To 7.5 GHz

7/16 Female Input to 7/16 Female
Output Directional Rated To 50 Watts
Up To 7.5 GHz

 

7/16 Female Input to 7/16 Male Output Directional Rated To 50 Watts Up To 7.5 GHz

7/16 Female Input to 7/16 Male
Output Directional Rated To 50 Watts
Up To 7.5 GHz

 
 

3 dB Fixed Attenuator 7/16 Female Input to 7/16 Female

 

3 dB Fixed Attenuator 7/16 Female Input to 7/16 Male

 
 

6 dB Fixed Attenuator 7/16 Female Input to 7/16 Female

 

6 dB Fixed Attenuator 7/16 Female Input to 7/16 Male

 
 

10 dB Fixed Attenuator 7/16 Female Input to 7/16 Female

 

10 dB Fixed Attenuator 7/16 Female Input to 7/16 Male

 
 

20 dB Fixed Attenuator 7/16 Female Input to 7/16 Female

 

20 dB Fixed Attenuator 7/16 Female Input to 7/16 Male

 
 

30 dB Fixed Attenuator 7/16 Female Input to 7/16 Female

 

30 dB Fixed Attenuator 7/16 Female Input to 7/16 Male

 
 

40 dB Fixed Attenuator 7/16 Female Input to 7/16 Female

 

40 dB Fixed Attenuator 7/16 Female Input to 7/16 Male

 
 

50 dB Fixed Attenuator 7/16 Female Input to 7/16 Female

 

50 dB Fixed Attenuator 7/16 Female Input to 7/16 Male

 
             
 

7/16 Female Input to N Female Output Directional Rated To 50 Watts Up To 7.5 GHz

7/16 Female Input to N Female
Output Directional Rated To 50 Watts
Up To 7.5 GHz

 

7/16 Female Input to N Male Output Directional Rated To 50 Watts Up To 7.5 GHz

7/16 Female Input to N Male
Output Directional Rated To 50 Watts
Up To 7.5 GHz

 
 

3 dB Fixed Attenuator 7/16 Female Input to N Female

 

3 dB Fixed Attenuator 7/16 Female Input to N Male

 
 

6 dB Fixed Attenuator 7/16 Female Input to N Female

 

6 dB Fixed Attenuator 7/16 Female Input to N Male

 
 

10 dB Fixed Attenuator 7/16 Female Input to N Female

 

10 dB Fixed Attenuator 7/16 Female Input to N Male

 
 

20 dB Fixed Attenuator 7/16 Female Input to N Female

 

20 dB Fixed Attenuator 7/16 Female Input to N Male

 
 

30 dB Fixed Attenuator 7/16 Female Input to N Female

 

30 dB Fixed Attenuator 7/16 Female Input to N Male

 
 

40 dB Fixed Attenuator 7/16 Female Input to N Female

 

40 dB Fixed Attenuator 7/16 Female Input to N Male

 
 

50 dB Fixed Attenuator 7/16 Female Input to N Female

 

50 dB Fixed Attenuator 7/16 Female Input to N Male

 
             
 

7/16 Female Input to SMA Female Output Directional Rated To 50 Watts Up To 7.5 GHz

7/16 Female Input to SMA Female
Output Directional Rated To 50 Watts
Up To 7.5 GHz

 

7/16 Female Input to SMA Male Output Directional Rated To 50 Watts Up To 7.5 GHz

7/16 Female Input to SMA Male
Output Directional Rated To 50 Watts
Up To 7.5 GHz

 
 

3 dB Fixed Attenuator 7/16 Female Input to SMA Female

 

3 dB Fixed Attenuator 7/16 Female Input to SMA Male

 
 

6 dB Fixed Attenuator 7/16 Female Input to SMA Female

 

6 dB Fixed Attenuator 7/16 Female Input to SMA Male

 
 

10 dB Fixed Attenuator 7/16 Female Input to SMA Female

 

10 dB Fixed Attenuator 7/16 Female Input to SMA Male

 
 

20 dB Fixed Attenuator 7/16 Female Input to SMA Female

 

20 dB Fixed Attenuator 7/16 Female Input to SMA Male

 
 

30 dB Fixed Attenuator 7/16 Female Input to SMA Female

 

30 dB Fixed Attenuator 7/16 Female Input to SMA Male

 
 

40 dB Fixed Attenuator 7/16 Female Input to SMA Female

 

40 dB Fixed Attenuator 7/16 Female Input to SMA Male

 
 

50 dB Fixed Attenuator 7/16 Female Input to SMA Female

 

50 dB Fixed Attenuator 7/16 Female Input to SMA Male

 
             
 

7/16 Female Input to TNC Female Output Directional Rated To 50 Watts Up To 7.5 GHz

7/16 Female Input to TNC Female
Output Directional Rated To 50 Watts
Up To 7.5 GHz

  7/16 Female Input to TNC Male Output Directional Rated To 50 Watts Up To 7.5 GHz

7/16 Female Input to TNC Male
Output Directional Rated To 50 Watts
Up To 7.5 GHz

 
 

3 dB Fixed Attenuator 7/16 Female Input to TNC Female

 

3 dB Fixed Attenuator 7/16 Female Input to TNC Male

 
 

6 dB Fixed Attenuator 7/16 Female Input to TNC Female

 

6 dB Fixed Attenuator 7/16 Female Input to TNC Male

 
 

10 dB Fixed Attenuator 7/16 Female Input to TNC Female

 

10 dB Fixed Attenuator 7/16 Female Input to TNC Male

 
 

20 dB Fixed Attenuator 7/16 Female Input to TNC Female

 

20 dB Fixed Attenuator 7/16 Female Input to TNC Male

 
 

30 dB Fixed Attenuator 7/16 Female Input to TNC Female

 

30 dB Fixed Attenuator 7/16 Female Input to TNC Male

 
 

40 dB Fixed Attenuator 7/16 Female Input to TNC Female

 

40 dB Fixed Attenuator 7/16 Female Input to TNC Male

 
 

50 dB Fixed Attenuator 7/16 Female Input to TNC Female

 

50 dB Fixed Attenuator 7/16 Female Input to TNC Male

 
             
 

7/16 Male Input to 7/16 Female Output Directional Rated To 50 Watts Up To 7.5 GHz

7/16 Male Input to 7/16 Female
Output Directional Rated To 50 Watts
Up To 7.5 GHz

 

7/16 Male Input to N Female Output Directional Rated To 50 Watts Up To 7.5 GHz

7/16 Male Input to N Female
Output Directional Rated To 50 Watts
Up To 7.5 GHz

 
 

3 dB Fixed Attenuator 7/16 Male Input to 7/16 Female

 

3 dB Fixed Attenuator 7/16 Male Input to N Female

 
 

6 dB Fixed Attenuator 7/16 Male Input to 7/16 Female

 

6 dB Fixed Attenuator 7/16 Male Input to N Female

 
 

10 dB Fixed Attenuator 7/16 Male Input to 7/16 Female

 

10 dB Fixed Attenuator 7/16 Male Input to N Female

 
 

20 dB Fixed Attenuator 7/16 Male Input to 7/16 Female

 

20 dB Fixed Attenuator 7/16 Male Input to N Female

 
 

30 dB Fixed Attenuator 7/16 Male Input to 7/16 Female

 

30 dB Fixed Attenuator 7/16 Male Input to N Female

 
 

40 dB Fixed Attenuator 7/16 Male Input to 7/16 Female

 

40 dB Fixed Attenuator 7/16 Male Input to N Female

 
 

50 dB Fixed Attenuator 7/16 Male Input to 7/16 Female

 

50 dB Fixed Attenuator 7/16 Male Input to N Female

 
             
 

7/16 Male Input to SMA Female Output Directional Rated To 50 Watts Up To 7.5 GHz

7/16 Male Input to SMA Female
Output Directional Rated To 50 Watts
Up To 7.5 GHz

 

7/16 Male Input to TNC Female Output Directional Rated To 50 Watts Up To 7.5 GHz

7/16 Male Input to TNC Female
Output Directional Rated To 50 Watts
Up To 7.5 GHz

 
 

3 dB Fixed Attenuator 7/16 Male Input to SMA Female

 

3 dB Fixed Attenuator 7/16 Male Input to TNC Female

 
 

6 dB Fixed Attenuator 7/16 Male Input to SMA Female

 

6 dB Fixed Attenuator 7/16 Male Input to TNC Female

 
 

10 dB Fixed Attenuator 7/16 Male Input to SMA Female

 

10 dB Fixed Attenuator 7/16 Male Input to TNC Female

 
 

20 dB Fixed Attenuator 7/16 Male Input to SMA Female

 

20 dB Fixed Attenuator 7/16 Male Input to TNC Female

 
 

30 dB Fixed Attenuator 7/16 Male Input to SMA Female

 

30 dB Fixed Attenuator 7/16 Male Input to TNC Female

 
 

40 dB Fixed Attenuator 7/16 Male Input to SMA Female

 

40 dB Fixed Attenuator 7/16 Male Input to TNC Female

 
 

50 dB Fixed Attenuator 7/16 Male Input to SMA Female

 

50 dB Fixed Attenuator 7/16 Male Input to TNC Female

 
             

 

 

 

For a complete list of Pasternack's RF Attenuators please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc. sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451