50 Watt Medium Power N Attenuators
Pasternack’s Type N Medium Power RF Attenuators have attenuation ranges from 0 dB to 50 dB. The frequency range of our fixed 50 Ohm N attenuators is DC to 18 GHz depending on connector configuration. This new series of attenuators offers the most comprehensive connector combinations available, thus eliminating the need for coaxial adapters or custom cable jumpers. This product line has power handling capabilities up to 50 Watts.
Medium power fixed RF attenuators from Pasternack are constructed with lightweight, but strong anodized aluminum heatsink bodies. Pasternack’s medium power coaxial attenuators are manufactured with large cooling fins which help to quickly dissipate excess heat buildup, allowing these attenuators to effectively operate between temperature ranges of -55 to +125 degrees C. SMA, TNC, Type N and 7/16 DIN connectors are available within Pasternack’s Type N Medium Power RF Attenuator series, which will support various in-series and between-series attenuator configurations.
N Female Input to 7/16 Female |
N Female Input to 7/16 Male |
|||||
N Female Input to N Female |
N Female Input to N Male |
|||||
N Female Input to SMA Female |
N Female Input to SMA Male |
|||||
N Female Input to TNC Female |
N Female Input to TNC Male |
|||||
N Male Input to 7/16 Female |
N Male Input to N Female |
|||||
N Male Input to SMA Female |
N Male Input to TNC Female |
|||||
For a complete list of Pasternack's RF Attenuators please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc. sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451