USA & Canada (866) 727-8376  International +1 (949) 261-1920

50 Watt Medium Power SMA Attenuators

50 Watt Medium Power SMA Attenuators

Introducing 50 Watt Medium Power SMA Attenuators from Pasternack Enterprises

Untitled Document
 

SMA Female Input to N Female

SMA Female Input to N Female
Output Directional Rated To 50 Watts
Up To 18 GHz
 

 

SMA Female Input to N Male

SMA Female Input to N Male
Output Directional Rated To 50 Watts
Up To 18 GHz

 
 

3 dB Fixed Attenuator SMA Female Input to N Female

 

3 dB Fixed Attenuator SMA Female Input to N Male

 
 

6 dB Fixed Attenuator SMA Female Input to N Female

 

6 dB Fixed Attenuator SMA Female Input to N Male

 
 

10 dB Fixed Attenuator SMA Female Input to N Female

 

10 dB Fixed Attenuator SMA Female Input to N Male

 
 

20 dB Fixed Attenuator SMA Female Input to N Female

 

20 dB Fixed Attenuator SMA Female Input to N Male

 
 

30 dB Fixed Attenuator SMA Female Input to N Female

 

30 dB Fixed Attenuator SMA Female Input to N Male

 
 

40 dB Fixed Attenuator SMA Female Input to N Female

 

40 dB Fixed Attenuator SMA Female Input to N Male

 
 

50 dB Fixed Attenuator SMA Female Input to N Female

 

50 dB Fixed Attenuator SMA Female Input to N Male

 
             
 

SMA Female Input to SMA Female

SMA Female Input to SMA Female
Output Directional Rated To 50 Watts
Up To 18 GHz 

 

SMA Female Input to SMA Male

SMA Female Input to SMA Male
Output Directional Rated To 50 Watts
Up To 18 GHz 

 
 

3 dB Fixed Attenuator SMA Female Input to SMA Female

 

3 dB Fixed Attenuator SMA Female Input to SMA Male

 
 

6 dB Fixed Attenuator SMA Female Input to SMA Female

 

6 dB Fixed Attenuator SMA Female Input to SMA Male

 
 

10 dB Fixed Attenuator SMA Female Input to SMA Female

 

10 dB Fixed Attenuator SMA Female Input to SMA Male

 
 

20 dB Fixed Attenuator SMA Female Input to SMA Female

 

20 dB Fixed Attenuator SMA Female Input to SMA Male

 
 

30 dB Fixed Attenuator SMA Female Input to SMA Female

 

30 dB Fixed Attenuator SMA Female Input to SMA Male

 
 

40 dB Fixed Attenuator SMA Female Input to SMA Female

 

40 dB Fixed Attenuator SMA Female Input to SMA Male

 
 

50 dB Fixed Attenuator SMA Female Input to SMA Female

 

50 dB Fixed Attenuator SMA Female Input to SMA Male

 
             
 

SMA Female Input to TNC Female

SMA Female Input to TNC Female
Output Directional Rated To 50 Watts
Up To 18 GHz 

 

SMA Female Input to TNC Male

SMA Female Input to TNC Male
Output Directional Rated To 50 Watts
Up To 18 GHz
 

 
  3 dB Fixed Attenuator SMA Female Input to TNC Female   3 dB Fixed Attenuator SMA Female Input to TNC Male  
  6 dB Fixed Attenuator SMA Female Input to TNC Female   6 dB Fixed Attenuator SMA Female Input to TNC Male  
  10 dB Fixed Attenuator SMA Female Input to TNC Female   10 dB Fixed Attenuator SMA Female Input to TNC Male  
  20 dB Fixed Attenuator SMA Female Input to TNC Female   20 dB Fixed Attenuator SMA Female Input to TNC Male  
  30 dB Fixed Attenuator SMA Female Input to TNC Female   30 dB Fixed Attenuator SMA Female Input to TNC Male  
  40 dB Fixed Attenuator SMA Female Input to TNC Female   40 dB Fixed Attenuator SMA Female Input to TNC Male  
  50 dB Fixed Attenuator SMA Female Input to TNC Female   50 dB Fixed Attenuator SMA Female Input to TNC Male  
             
 

SMA Male Input to N Female

SMA Male Input to N Female
Output Directional Rated To 50 Watts
Up To 18 GHz 

  SMA Male Input to SMA Female

SMA Male Input to SMA Female
Output Directional Rated To 50 Watts
Up To 18 GHz
 

 
  3 dB Fixed Attenuator SMA Male Input to N Female   3 dB Fixed Attenuator SMA Male Input to SMA Female  
  6 dB Fixed Attenuator SMA Male Input to N Female   6 dB Fixed Attenuator SMA Male Input to SMA Female  
  10 dB Fixed Attenuator SMA Male Input to N Female   10 dB Fixed Attenuator SMA Male Input to SMA Female  
  20 dB Fixed Attenuator SMA Male Input to N Female   20 dB Fixed Attenuator SMA Male Input to SMA Female  
  30 dB Fixed Attenuator SMA Male Input to N Female   30 dB Fixed Attenuator SMA Male Input to SMA Female  
  40 dB Fixed Attenuator SMA Male Input to N Female   40 dB Fixed Attenuator SMA Male Input to SMA Female  
  50 dB Fixed Attenuator SMA Male Input to N Female   50 dB Fixed Attenuator SMA Male Input to SMA Female  
             
 

SMA Male Input to TNC Female

SMA Male Input to TNC Female
Output Directional Rated To 50 Watts
Up To 18 GHz 

 

 

 

 
 

3 dB Fixed Attenuator SMA Male Input to TNC Female

     
 

6 dB Fixed Attenuator SMA Male Input to TNC Female

     
 

10 dB Fixed Attenuator SMA Male Input to TNC Female

     
 

20 dB Fixed Attenuator SMA Male Input to TNC Female

     
 

30 dB Fixed Attenuator SMA Male Input to TNC Female

     
 

40 dB Fixed Attenuator SMA Male Input to TNC Female

     
 

50 dB Fixed Attenuator SMA Male Input to TNC Female

     
             

 

Pasternack’s SMA Medium Power RF Attenuators have attenuation ranges from 0 dB to 50 dB. The frequency range of our fixed 50 Ohm SMA attenuators is DC to 18 GHz depending on connector configuration. This new series of attenuators offers the most comprehensive connector combinations available, thus eliminating the need for coaxial adapters or custom cable jumpers.  This product line has power handling capabilities up to 50 Watts.

 

Medium power fixed RF attenuators from Pasternack are constructed with lightweight, but strong anodized aluminum heatsink bodies. Pasternack’s medium power coaxial attenuators are manufactured with large cooling fins which help to quickly dissipate excess heat buildup, allowing these attenuators to effectively operate between temperature ranges of -55 to +125 degrees C.  SMA, TNC, Type N and 7/16 DIN connectors are available within Pasternack’s SMA Medium Power RF Attenuator series, which will support various in-series and between-series attenuator configurations.

 

 

For a complete list of Pasternack's RF Attenuators please click here

© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc. sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451