Part No.
Part No.
& Additional
Views
Frequency
(GHz)
Tuning
Voltage
(Vdc)
Output Power Typ
(dBm)
Supply
Voltage
(Vdc)
Phase Noise
10 KHz
(Typ)
Pushing
Typ (MHz)
Pulling
Typ (MHz)
Pacakge Size
(L" x W" x H")
MIL Specs
USA & Canada (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
Picture
Part No.
& Additional
Views
Frequency
(GHz)
Tuning
Voltage
(Vdc)
Output Power Typ
(dBm)
Supply
Voltage
(Vdc)
Phase Noise
10 KHz
(Typ)
2nd Harmonics dBc (Typ)
Pushing
Typ (MHz)
Pulling
Typ (MHz)
Pacakge Size
(L" x W" x H")
All VCO models are designed to meet rugged environmental conditions that include Temperature Cycle, Vibration, and Shock. Model datasheets feature detailed typical performance graphs, and all surface mount models have downloadable mounting footprint software available on the Pasternack website. Models are rated as EAR99 and RoHS and REACH compliant.
Picture
Part No.
& Additional
Views
Frequency
(GHz)
Tuning
Voltage
(Vdc)
Output Power Typ
(dBm)
Supply
Voltage
(Vdc)
Phase Noise
10 KHz
(Typ)
2nd Harmonics dBc (Typ)
Pushing
Typ (MHz)
Pulling
Typ (MHz)
Pacakge Size
(L" x W" x H")
![]() |
PE1V11027 | 4.260 to 5.000 |
1 to 10 |
+7 |
11.0 |
-79 |
-18 |
- - - |
- - - |
0.5" x 0.5" x 0.13" |
|
![]() |
PE1V14001 | .950 to 1.100 |
0.5 to 4.5 |
+8.5 |
5.0 |
-103 |
-18 |
1.8 |
0.3 |
0.5" x 0.5" x 0.13" |
|
![]() |
PE1V14002 | 1.570 to 1.850 |
0.5 to 4.5 |
+4.5 |
5.0 |
-101 |
-18 |
1.8 |
0.2 |
0.5" x 0.5" x 0.13" |
|
![]() |
PE1V14004 | 1.700 to 1.850 |
0.5 to 4.5 |
+3.5 |
5.0 |
-100 |
-40 |
0.8 |
0.2 |
0.5" x 0.5" x 0.13" |
|
![]() |
PE1V14005 | 1.800 to 2.000 |
0.5 to 4.5 |
+4.5 |
5.0 |
-100 |
-20 |
1.5 |
0.6 |
0.5" x 0.5" x 0.13" |
|
![]() |
PE1V14006 | 1.900 to 2.100 |
0.5 to 4.5 |
+4.5 |
5.0 |
-102 |
-40 |
3 |
0.3 |
0.5" x 0.5" x 0.13" |
|
![]() |
PE1V14008 | 2.800 to 3.000 |
0.5 to 4.5 |
0 |
5.0 |
-93 |
-25 |
2 |
0.8 |
0.5" x 0.5" x 0.13" |
|
![]() |
PE1V14009 | 4.130 to 4.350 |
0.5 to 8 |
+7 |
8.0 |
-98 |
-30 |
4 |
6 |
0.5" x 0.5" x 0.13" |
|
![]() |
PE1V14010 | 4.770 to 5.010 |
0.5 to 7.5 |
+5 |
8.0 |
-98 |
-20 |
4 |
4 |
0.5" x 0.5" x 0.13" |
|
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451