USA & Canada (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
Picture
Part No.
& Additional
Views
Frequency
(GHz)
Tuning
Voltage
(Vdc)
Output Power Typ
(dBm)
Supply
Voltage
(Vdc)
Phase Noise
10 KHz
(Typ)
2nd Harmonics dBc (Typ)
Pushing
Typ (MHz)
Pulling
Typ (MHz)
Pacakge Size
(L" x W" x H")
All SMT VCO models are designed to meet rugged environmental conditions that include Temperature Cycle, Vibration, and Shock. Surface mount VCO model datasheets feature detailed typical performance graphs and all surface mount voltage controlled oscillator models have downloadable mounting footprint software available on the Pasternack website. Models are rated as EAR99 and RoHS and REACH compliant.
SMT VCO series is in-stock and available to ship the same day!
Picture
Part No.
& Additional
Views
SMT Voltage Controlled Oscillator Frequency
(GHz)
Tuning
Voltage
(Vdc)
Output Power Typ
(dBm)
Supply
Voltage
(Vdc)
Phase Noise
10 KHz
(Typ)
2nd Harmonics dBc (Typ)
Pushing
Typ (MHz)
Pulling
Typ (MHz)
Surface Mount VCO Pacakge Size
(L" x W" x H")
PE1V11000 | .01 to .02 |
0.5 to 20 |
+10 |
15.0 |
-120 |
-11 |
0.02 |
0.05 |
0.5" x 0.5" x 0.13" |
||
PE1V11001 | .018 to .030 |
0.5 to 12 |
+12 |
12.0 |
-120 |
-13 |
0.03 |
0.07 |
0.5" x 0.5" x 0.13" |
||
PE1V11002 | .025 to .050 |
0.5 to 15 |
+11.5 |
15.0 |
-120 |
-12 |
0.05 |
0.03 |
0.5" x 0.5" x 0.13" |
||
PE1V11003 | .030 to .060 |
0.5 to 15 |
+11 |
15.0 |
-116 |
-14 |
0.05 |
0.05 |
0.5" x 0.5" x 0.13" |
||
PE1V11004 | .040 to .080 |
0.5 to 20 |
+12 |
15.0 |
-117 |
-14 |
0.05 |
0.05 |
0.5" x 0.5" x 0.13" |
||
PE1V11005 | .040 to .100 |
0.5 to 20 |
+11 |
15.0 |
-113 |
-20 |
0.2 |
0.1 |
0.5" x 0.5" x 0.13" |
||
PE1V11006 | .050 to .100 |
0.5 to 20 |
+12 |
15.0 |
-114 |
-12 |
0.05 |
0.1 |
0.5" x 0.5" x 0.13" |
||
PE1V11007 | .060 to .120 |
0.5 to 18.5 |
+11 |
15.0 |
-110 |
-12 |
0.2 |
0.1 |
0.5" x 0.5" x 0.13" |
||
PE1V11008 | .075 to .150 |
0.5 to 18 |
+11 |
15.0 |
-110 |
-20 |
0.2 |
0.4 |
0.5" x 0.5" x 0.13" |
||
PE1V11009 | .100 to .200 |
0.5 to 18 |
+11 |
15.0 |
-113 |
-12 |
0.2 |
0.1 |
0.5" x 0.5" x 0.13" |
||
PE1V11010 | .150 to .300 |
0 to 20 |
+11 |
15.0 |
-108 |
-14 |
1 |
2 |
0.5" x 0.5" x 0.13" |
||
PE1V11011 | .200 to .400 |
0.5 to 20 |
+11 |
15.0 |
-106 |
-14 |
0.4 |
0.2 |
0.5" x 0.5" x 0.13" |
||
PE1V11012 | .300 to .400 |
0.5 to 15 |
+11 |
15.0 |
-102 |
-14 |
0.6 |
0.5 |
0.5" x 0.5" x 0.13" |
||
PE1V11013 | .400 to .600 |
0.5 to 15 |
+11 |
15.0 |
-100 |
-13 |
0.6 |
0.5 |
0.5" x 0.5" x 0.13" |
||
PE1V11014 | .400 to .800 |
0.5 to 9 |
+8 |
5.0 |
-96 |
-14 |
3 |
1.3 |
0.5" x 0.5" x 0.13" |
||
PE1V11015 | .500 to 900 |
0.5 to 11.5 |
+12 |
12.0 |
-95 |
-14 |
1.5 |
1.5 |
0.5" x 0.5" x 0.13" |
||
PE1V11016 | .600 to 1.000 |
0.5 to 20 |
+12.5 |
15.0 |
-96 |
-15 |
0.8 |
0.7 |
0.5" x 0.5" x 0.13" |
||
PE1V11017 | .800 to 1.200 |
0.5 to 20 |
+11.5 |
15.0 |
-95 |
-12 |
0.8 |
2.5 |
0.5" x 0.5" x 0.13" |
||
PE1V11018 | 1.200 to 1.800 |
0.5 to 20 |
+12 |
15.0 |
-88 |
-12 |
1 |
3 |
0.5" x 0.5" x 0.13" |
||
PE1V11019 | 1.350 to 1.650 |
0.5 to 15 |
+11 |
15.0 |
-92 |
-12 |
1.5 |
6 |
0.5" x 0.5" x 0.13" |
||
PE1V11020 | 1.500 to 2.100 |
0.5 to 18 |
+10 |
15.0 |
-87 |
-12 |
- - - |
- - - |
0.5" x 0.5" x 0.13" |
||
PE1V11022 | 2.000 to 2.750 |
0.5 to 10 |
+7 |
11.0 |
-85 |
-12 |
- - - |
- - - |
0.5" x 0.5" x 0.13" |
||
PE1V11023 | 2.570 to 3.300 |
0.5 to 10 |
+5 |
11.0 |
-82 |
-15 |
- - - |
- - - |
0.5" x 0.5" x 0.13" |
||
PE1V11024 | 3.000 to 3.500 |
1 to 10 |
+10 |
11.0 |
-81 |
-16 |
2.5 |
12 |
0.5" x 0.5" x 0.13" |
||
PE1V11025 | 3.120 to 3.870 |
1 to 10 |
+5 |
11.0 |
-81 |
-15 |
- - - |
- - - |
0.5" x 0.5" x 0.13" |
||
PE1V11026 | 4.000 to 5.000 |
1 to 15 |
+8 |
15.0 |
-78 |
-18 |
- - - |
- - - |
0.5" x 0.5" x 0.13" |
||
PE1V14000 | .510 to .550 |
0.5 to 3.5 |
+6.5 |
5.0 |
-106 |
-22 |
1.5 |
0.8 |
0.5" x 0.5" x 0.13" |
||
PE1V14007 | 2.100 to 2.300 |
0.5 to 4.5 |
+4.5 |
5.0 |
-101 |
-35 |
2.5 |
0.3 |
0.5" x 0.5" x 0.13" |
||
PE1V15000 | .305 to .425 |
0.5 to 19.5 |
+8 |
5.0 |
-117 |
-40 |
1.5 |
4 |
0.5" x 0.5" x 0.13" |
||
PE1V15001 | .850 to .900 |
0.5 to 4.5 |
+1.5 |
5.0 |
-113 |
-45 |
0.3 |
0.2 |
0.5" x 0.5" x 0.13" |
||
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451