USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
![]() |
| Plenum 4.1/9.5 Mini DIN Male to 4.1/9.5 Mini DIN Male Low PIM Cable Using SPP-250-LLPL Coax, LF Solder |
![]() |
| Plenum 4.1/9.5 Mini DIN Male to 4.1/9.5 Mini DIN Female Low PIM Cable Using SPP-250-LLPL Coax, LF Solder |
![]() |
| Plenum 4.1/9.5 Mini DIN Male to 4.1/9.5 Mini DIN Male Right Angle Low PIM Cable Using SPP-250-LLPL Coax, LF Solder |
![]() |
| Plenum 4.1/9.5 Mini DIN Male Right Angle to QMA Male Low PIM Cable Using SPP-250-LLPL Coax, LF Solder |
![]() |
| Plenum 4.1/9.5 Mini DIN Male Right Angle to SMA Male Low PIM Cable Using SPP-250-LLPL Coax, LF Solder |
![]() |
| Plenum 4.1/9.5 Mini DIN Male to QMA Male Right Angle Low PIM Cable Using SPP-250-LLPL Coax, LF Solder |
![]() |
| Plenum 4.1/9.5 Mini DIN Male to SMA Male Right Angle Low PIM Cable Using SPP-250-LLPL Coax, LF Solder |
![]() |
| Plenum 4.1/9.5 Mini DIN Male to SMA Male Right Angle Low PIM Cable Using SPP-250-LLPL Coax, LF Solder |
![]() |
| Plenum 4.1/9.5 Mini DIN Male Right Angle to QMA Male Low PIM Cable Using SPP-250-LLPL Coax, LF Solder |
4.1/9.5 Mini DIN Low PIM Plenum Rated Cable Assemblies from Pasternack
Pasternack’s Low-PIM 4.1/9.5 Mini DIN cables feature a maximum PIM level of -160 dBc and are made with UL910 plenum-rated SPP-250-LLPL cable. 4.1/9.5 Mini-Din connector options include male, female, and male right angle versions. In-series and between series connector combinations are available and 14 different standard configurations are available for same day shipping.
The PIM levels of these 4.1/9.5 Mini DIN cables have been fully tested and have the individual test results marked on each cable. These 4.1/9.5 Mini DIN Low-PIM cables boast a maximum operating frequency of 6 GHz and a maximum VSWR of 1.25:1 up to 2 GHz and 1.35:1 up to 6 GHz. Pasternack’s Low-PIM cables are lightweight, flexible and have an operating temperature range of -55°C to +125°C.
Typical applications for these 4.1/9.5 Mini DIN Low-PIM cables assemblies include distributed antenna systems (DAS), PIM testing applications, multi-carrier communication systems and indoor wireless systems.
These Low-PIM cables are offered in custom lengths and connector combinations with same day shipping!
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451