USA & Canada +1 (866) 727-8376  International  +1 (949) 261-1920

USA & Canada (866) 727-8376  International +1 (949) 261-1920

Embedded GPS Antennas
  • 600 MHz to 3.8 GHz capability
  • Rugged outdoor design
  • 5G, 4G, LTE, CBRS, GSM, UMTS, PCS, Wi-Fi network capable
  • Omnidirectional patterns
  • N Type Female connectors
  • SISO and 2x2 MIMO options available
  • In stock and ready to ship same day

Sub 6 GHz 5G Omnidirectional Antennas from Pasternack

Pasternack's 5G omnidirectional antennas for outdoor point to multipoint (PtMP) networks enable better cellular connectivity for all sub-6 GHz bands in use for fifth generation telecommunications across the globe.  With multiple options in gain, frequency range, and radome construction Pasternack antennas can expand any quality cellular service.  Whether it is an extension of a public network or building a private network for Industrial Automation, secure communications or faster processing, these antennas have you covered from 617 MHz to 3.8 GHz.  Each antenna ships with heavy duty stainless steel brackets for long term outdoor deployments.

In addition to shipping the same day, our 617 MHz to 3800 MHz antennas are high-quality components backed by expert technical support and sales personnel.

 

For a complete list of Pasternack's products please click here

© Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.

 sales@pasternack.com

 

Toll-free: 866-PASTERNACK (866-727-8376)

Phone: 949-261-1920

Fax: 949-261-7451