USA & Canada +1 (866) 727-8376 International +1 (949) 261-1920
USA & Canada (866) 727-8376 International +1 (949) 261-1920
Pasternack bench-top calibrated noise instruments cover broad frequency bands. Our bench top noise components range from 10 MHz up to 3 GHz with an output power level of 0 dBm. Bench top manual noise instrument designs feature a manually controlled attenuator knob on the front panel for precise 1 dB adjustable steps.
Picture
Part No.
& Additional
Views
Frequency
Range
(GHz)
Noise Output Flatness
Noise Attenuator
Output Power (dBm)
Bias
Voltage
(Vdc)
Voltage
RF Output
Connector
![]() |
PE85N1017 | .001 - 2 |
± 2 |
10 dB (1 dB steps) |
0 |
+28 |
120 VAC |
SMA Male |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
![]() |
PE85N1018 | .01 - 3 |
± 2 |
10 dB (1 dB steps) |
0 |
+28 |
120 VAC |
SMA Male |
||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
For a complete list of Pasternack's products please click here
© 2020 Infinite Electronics, Inc. Pasternack is a registered trademark of Infinite Electronics, Inc.
sales@pasternack.com
Toll-free: 866-PASTERNACK (866-727-8376)
Phone: 949-261-1920
Fax: 949-261-7451